LTC3456

PRODUCTION

2-Cell, Multi-Output DC/DC Converter with USB Power Manager

Part Details

  • Seamless Transition Between 2-Cell Battery, USB and AC Wall Adapter Input Power Sources
  • Main Output: Fixed 3.3V Output
  • Core Output: Adjustable from 0.8V to VBATT(MIN)
  • Hot Swap Output for Memory Cards
  • All Outputs Discharged to Ground During Shutdown
  • Power Supply Sequencing: Main and Hot Swap Outputs Come Up After Core Output
  • Accurate USB Current Limiting
  • High Frequency Operation: 1MHz
  • High Efficiency: Up to 92%
  • Small (4mm × 4mm × 0.75mm) 24-Pin QFN Package
LTC3456
2-Cell, Multi-Output DC/DC Converter with USB Power Manager
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
USB Isolators 1
LTM2884 PRODUCTION Isolated USB Transceiver with Isolated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC658A

LTC3456EUF | PMIC without Battery Charger, 2V ≤ VIN ≤ 5.5V, 1.8VOUT1@200mA, 3.3VOUT2@150mA, 3.3VOUT3@50mA

Product Details

Demonstration Circuit 658 is a complete power management system using the LTC3456 for portable applications powered by a wall adapter, a USB port or a 2-cell alkaline battery, in that order of priority. DC658 provides three outputs: a 1.8V, 200mA core supply, a 3.3V, 150mA main supply, and a 3.3V, 50mA Hot Swap supply. All outputs are discharged to ground during shutdown. The synchronous buck (1.8V output) and the second converter (which operates as a buck or a boost depending on the power source, and provides 3.3V @ 150mA and 3.3V @ 50mA outputs) accept a 2V to 3.2V battery input or USB/Wall adapter input.



DC658A
LTC3456EUF | PMIC without Battery Charger, 2V ≤ VIN ≤ 5.5V, 1.8VOUT1@200mA, 3.3VOUT2@150mA, 3.3VOUT3@50mA

Latest Discussions

No discussions on LTC3456 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed