LTC3447

PRODUCTION

I2C Controllable Buck Regulator in 3mm × 3mm DFN

Part Models
2
1ku List Price
Starting From $2.42
Viewing:

Part Details

  • I2C Programmable Output with 21.6mV Resolution
  • Overtemperature Protected
  • High Efficiency: Up to 93%
  • Very Low Quiescent Current: Only 33µA
  • 600mA Output Current at VIN = 3V
  • 2.5V to 5.5V Input Voltage Range
  • 1MHz Constant Frequency Operation
  • No Schottky Diode Required
  • Low Dropout Operation: 100% Duty Cycle
  • Stable with Ceramic Capacitors
  • Shutdown Mode Draws <1µA Supply Current
  • ±2% Output Voltage Accuracy
  • Standard (100kHz) or Fast Mode (400kHz) I2C
  • 6-Bit Voltage DAC (0.69V to 2.05V)
  • Disable Burst Mode Operation
  • Enable Power Good Blanking
  • Optional External Start-Up Resistors
  • Soft-Start
  • 10 Lead, 3mm × 3mm DFN Package
LTC3447
I2C Controllable Buck Regulator in 3mm × 3mm DFN
Efficiency and Power Loss vs Load Current (VIN = 3.6V) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Single-Supply Monitors 1
LTC2934 PRODUCTION Ultra-Low Power Adjustable Supervisor with Power-Fail Output
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC767A

LTC3447EDD Demo Board | I2C-Controllable Buck, 2.5V ≤ VIN ≤ 5.5V, VOUT = 0.7V to 2V @ 0.6A

Product Details

Demonstration Circuit 767 is an I2C-controlled high efficiency synchronous current mode buck regulator featuring the 600mA output LTC3447. The demo board input voltage range is 2.5V to 5.5V. The buck regulator has a programmable output range of 0.7V to 2.00V which is set with an internal 6-bit DAC via the I2C interface. The initial start-up voltage is set to 1.35V but can be change by changing feedback resistors R4 and R5.

DC767A
LTC3447EDD Demo Board | I2C-Controllable Buck, 2.5V ≤ VIN ≤ 5.5V, VOUT = 0.7V to 2V @ 0.6A
DC767A - Schematic

Latest Discussions

No discussions on ltc3447 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed