LTC3443

PRODUCTION

High Current Micropower 600kHz Synchronous Buck-Boost DC/DC Converter

Part Models
2
1ku List Price
Starting From $4.73
Viewing:

Part Details

  • Regulated Output with Input Above, Below or Equal to the Output
  • Single Inductor, No Schottky Diodes
  • High Efficiency: Up to 96%
  • 28µA Quiescent Current in Burst Mode® Operation
  • Up to 1.2A Continuous Output Current from a Single Lithium-Ion
  • True Output Disconnect in Shutdown
  • 2.4V to 5.5V Input Range
  • 2.4V to 5.25V Output Range
  • 600kHz Fixed Frequency Operation
  • Synchronizable Oscillator
  • Selectable Burst Mode or Fixed Frequency Operation
  • <1µA Quiescent Current in Shutdown
  • Small, Thermally Enhanced 12-Lead (4mm × 3mm × 0.8mm) DFN package
LTC3443
High Current Micropower 600kHz Synchronous Buck-Boost DC/DC Converter
Li-Ion to 3.3V at 1A Buck-Boost Converter Efficiency vs VIN Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3443
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC755A

LTC3443EDE | 600kHz, Synchronous Buck-Boost Converter, 2.4V ≤ VIN ≤ 5.5V, 3.3VOUT @ 1A

Product Details

Demonstration Circuit 755 is a constant-frequency synchronous Buck-Boost converter using the LTC3443. The input range is from 2.4V to 5.5V, making it ideal for single-cell lithium-ion or threecell NiCd/NiMH battery applications. This converter provides up to 95% efficiency, much higher than traditional Buck-Boost converters. For 2.5V minimum input voltage, this converter can provide up to 1A load current. The output voltage is set at 3.3V. A different output voltage in the range of 2.4V to 5.25V can be obtained by changing one of the feedback resistors.



DC755A
LTC3443EDE | 600kHz, Synchronous Buck-Boost Converter, 2.4V ≤ VIN ≤ 5.5V, 3.3VOUT @ 1A
DC755A - Schematic

Latest Discussions

No discussions on ltc3443 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed