LTC3440

PRODUCTION

Micropower Synchronous Buck-Boost DC/DC Converter

Part Details

  • Single Inductor
  • Fixed Frequency Operation with Battery Voltages
  • Above, Below or Equal to the Output
  • Synchronous Rectification: Up to 96% Efficiency
  • 25µA Quiescent Current in Burst Mode® Operation
  • Up to 600mA Continuous Output Current
  • No Schottky Diodes Required (VOUT < 4.3V)
  • VOUT Disconnected from VIN During Shutdown
  • 2.5V to 5.5V Input and Output Range
  • Programmable Oscillator Frequency from 300kHz to 2MHz
  • Synchronizable Oscillator
  • Burst Mode Enable Control
  • <1µA Shutdown Current
  • Small Thermally Enhanced 10-Pin MSOP and (3mm × 3mm) DFN Packages
LTC3440
Micropower Synchronous Buck-Boost DC/DC Converter
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3440
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

DC425B

LTC3440EMS Demo Board (MSOP)| 1MHz, Synchronous Buck-Boost, VIN = 2.5V to 5.5V, VOUT = 3.3V @ 0.6A

Product Details

Demonstration Circuit 425B is a constant-frequency synchronous Buck-Boost converter using the LTC3440. The input range is from 2.5V to 5.5V, making it ideal for single-cell lithium-ion or three-cell NiCd/NiMH battery applications. For 2.7V minimum input voltage, this converter can provide up to 600mA load current. The output voltage is set at 3.3V. A different output voltage in the range of 2.5V to 5.5V can be obtained by changing one of the feedback resistors.


eval board
DC797A

LTC3440EDD Demo Board (DFN) | 1MHz, Synchronous Buck-Boost, VIN = 2.5V to 5.5V, VOUT = 3.3V @ 0.6A

Product Details

Demonstration Circuit 797 is a constant-frequency synchronous Buck-Boost converter using the LTC3440EDD in the 3mm × 3mm DFN-10 package. The input range is from 2.5V to 5.5V, making it ideal for single-cell Lithium-Ion or three-cell NiCd/NiMH battery applications. For 2.7V minimum input voltage, this converter can provide up to 600mA load current. The output voltage is set at 3.3V. A different output voltage in the range of 2.5V to 5.25V can be obtained by changing one of the feedback resistors.

DC425B
LTC3440EMS Demo Board (MSOP)| 1MHz, Synchronous Buck-Boost, VIN = 2.5V to 5.5V, VOUT = 3.3V @ 0.6A
DC797A
LTC3440EDD Demo Board (DFN) | 1MHz, Synchronous Buck-Boost, VIN = 2.5V to 5.5V, VOUT = 3.3V @ 0.6A

Latest Discussions

Recently Viewed