LTC3417A-2

PRODUCTION

Dual Synchronous 1.5A/1A 4MHz Step-Down DC/DC Regulator

Part Models
8
1ku List Price
Starting From $3.52

Part Details

  • High Efficiency: Up to 95%
  • 1.5A/1A Guaranteed Minimum Output Current
  • Synchronizable to External Clock
  • No Schottky Diodes Required
  • Programmable Frequency Operation: 1.5MHz or Adjustable From 0.6MHz to 4MHz
  • Low Ripple (<35mVP-P) BurstMode® Operation
    IQ: 125μA in Sleep
  • Low RDS(ON) Internal Switches
  • Short-Circuit Protected
  • VIN: 2.25V to 5.5V
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Ultralow Shutdown Current: IQ < 1μA
  • Low Dropout Operation: 100% Duty Cycle
  • Power Good Ouput
  • Phase Pin Selects 2nd Channel Phase Relationship with Respect to 1st Channel
  • Internal Soft-Start with Individual Run Pin Control
  • Available in Small Thermally Enhanced (5mm × 3mm) DFN and 20-Lead TSSOP Packages
LTC3417A-2
Dual Synchronous 1.5A/1A 4MHz Step-Down DC/DC Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Silicon Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3417
  • LTC3417A
  • LTC3417A-1
  • LTC3417A-2

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTC3417
  • LTC3417A
  • LTC3417A-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1336A

LTC3417AEDHC-2 Demo Board | Dual Synchronous 1.5/1A 1A 4MHz Step-Down DC/DC Regulator

Product Details

Demonstration circuit DC1336 is a dual output regulator consisting of two constant-frequency step-down converters, based on the LTC3417A-2 monolithic dual synchronous buck regulator. The DC1336 has an input voltage range of 2.25V to 5.5V, with one regulator capable of delivering up to 1.5A of output current and the other regulator capable of delivering up to 1A of output current. The DC1336 can operate in either Burst Mode® or Pulse-Skipping operation. In shutdown, the DC1336 can run off of less than 1 uA total. The DC1336 is a very efficient circuit: up to 94% for either circuit.


 


DC1336A
LTC3417AEDHC-2 Demo Board | Dual Synchronous 1.5/1A 1A 4MHz Step-Down DC/DC Regulator

Latest Discussions

No discussions on LTC3417A-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed