LTC3410-1.875

PRODUCTION

2.25MHz, 300mA Synchronous Step-Down Regulator in SC70

Part Models
2
1ku List Price
Starting From $1.86

Part Details

  • High Efficiency: Up to 93%
  • Very Low Quiescent Current: Only 26µA
  • Low Output Voltage Ripple
  • 300mA Output Current at VIN = 3V
  • 380mA Minimum Peak Switch Current
  • 2.5V to 5.5V Input Voltage Range
  • 2.25MHz Constant Frequency Operation
  • No Schottky Diode Required
  • Stable with Ceramic Capacitors
  • Shutdown Mode Draws <1µA Supply Current
  • ±2% Output Voltage Accuracy
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Overtemperature Protected
  • Available in Low Profile SC70 Package
LTC3410-1.875
2.25MHz, 300mA Synchronous Step-Down Regulator in SC70
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Single-Supply Monitors 1
LTC2934 PRODUCTION Ultra-Low Power Adjustable Supervisor with Power-Fail Output
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3410
  • LTC3410-1.2
  • LTC3410-1.65
  • LTC3410-1.875
  • LTC3410B
  • LTC3410B-1.2
  • LTC3410B-1.875

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • LTC3410
  • LTC3410-1.875
  • LTC3410B
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC3410-1.875 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed