LTC3406AB-2

PRODUCTION

2.25MHz, 600mA Synchronous Step-Down Regulator in ThinSOT

Part Details

  • High Efficiency: Up to 96%
  • 600mA Output Current
  • 2.5V to 5.5V Input Voltage Range
  • 2.25MHz Constant Frequency Operation
  • No Schottky Diode Required
  • Low Dropout Operation: 100% Duty Cycle
  • ±2% Output Voltage Accuracy
  • Low Quiescent Current: 200µA
  • 0.6V Reference Allows Low Output Voltages
  • Shutdown Mode Draws <1µA Supply Current
  • Internal Soft-Start Limits Inrush Current
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Overtemperature Protected
  • Low Profile (1mm) ThinSOT Package
LTC3406AB-2
2.25MHz, 600mA Synchronous Step-Down Regulator in ThinSOT
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Protection Switches & Controllers 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Supervisory Circuits & Reset ICs 1
LTC2935 PRODUCTION Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3406
  • LTC3406-1.2
  • LTC3406-1.5
  • LTC3406-1.8
  • LTC3406A
  • LTC3406AB
  • LTC3406B
  • LTC3406B-1.2
  • LTC3406B-1.5
  • LTC3406B-1.8
  • LTC3406B-2

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • LTC3406
  • LTC3406-1.2
  • LTC3406-1.5
  • LTC3406-1.8
  • LTC3406B
  • LTC3406B-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC3406AB-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed