LTC3406-1.5

PRODUCTION

1.5MHz, 600mA Synchronous Step-Down Regulator in ThinSOT

Part Models
2
1ku List Price
Starting From $2.63

Part Details

  • High Efficiency: Up to 96%
  • Very Low Quiescent Current: Only 20µA During Operation
  • 600mA Output Current
  • 2.5V to 5.5V Input Voltage Range
  • 1.5MHz Constant Frequency Operation
  • No Schottky Diode Required
  • Low Dropout Operation: 100% Duty Cycle
  • 0.6V Reference Allows Low Output Voltages
  • Shutdown Mode Draws ≤1µA Supply Current
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Overtemperature Protected
  • Low Profile (1mm) ThinSOT Package
LTC3406-1.5
1.5MHz, 600mA Synchronous Step-Down Regulator in ThinSOT
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Single-Supply Monitors 1
LTC2935 PRODUCTION Ultra-Low Power Supervisor with Power-Fail Output, Selectable Thresholds
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC500A-B

LTC3406ES5-1.5 Demo Board | 2.7V to 5.5VIN, 1.5VOUT @ 600mA(max)

Product Details

Demonstration circuit DC500 is a constant-frequency step-down converter, using the various versions (fixed output/adjustable output/Burst Mode/Burst Mode defeated) of the LTC3406 or LTC3406B monolithic synchronous buck regulators. The DC500 has an input voltage range of 2.7V to 5.5V, and is capable of delivering up to 600 mA of output current at minimum input voltage of 3V. The DC500A-B features the 1.5V fixed output, Burst Mode-capable LTC3406-1.5.



DC500A-B
LTC3406ES5-1.5 Demo Board | 2.7V to 5.5VIN, 1.5VOUT @ 600mA(max)

Latest Discussions

No discussions on LTC3406-1.5 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed