LTC3312SA

RECOMMENDED FOR NEW DESIGNS

5V, Dual 6A/Dual-Phase 12A Step-Down DC/DC Regulator

Part Details

  • Dual 6A Outputs
  • Configurable as Single Output, 2-Phase 12A Buck
  • High Efficiency: 12mΩ High-Side and 8mΩ Low-Side
  • ±1% Maximum Total DC Output Error
  • Wide Bandwidth, Fast Transient Response
  • Internal Input Capacitors Reduce EMI
  • VIN Range: 2.25V to 5.5V
  • VOUT Range: 0.5V to VIN
  • Programmable Frequency to 3MHz
  • Low Ripple Burst Mode® Operation with Low IQ
  • Shutdown Current: 1.4μA
  • 35ns Minimum On-Time
  • Internal Compensation
  • Precision Enable, Power Good for Power Sequencing
  • Tracking, Programmable Soft-Start, Temp Monitor Output
  • Thermally Enhanced, 22-Lead 4mm × 3mm × 0.95mm LQFN package
  • AEC-Q100 Qualified for Automotive Applications
LTC3312SA
5V, Dual 6A/Dual-Phase 12A Step-Down DC/DC Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3312SA

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • LTC3312SA
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC3092A

LTC3312SA | 3.3V to 1V 12A, 2MHz Dual-Phase Low Ripple Step-Down DC/DC Regulator

Product Details

Demo Circuit 3092A features the LTC3312SA, 5V, dual 6A/dual-phase 12A step-down DC/DC regulator IC. This demo circuit is configured as a 2-phase, 2MHz, 3.3V input, single 1V output, 12A buck regulator. The top switches are 180-degree out of phase to reduce the output ripple.

The LTC3312SA features dual monolithic synchronous 6A step-down power stages in a 3mm × 4mm package for space saving applications with demanding performance requirements. Both bucks achieve high efficiency and fast transient response with low external component count. The LTC3312SA can also be configured as a dual output, 6A per output, step-down converter. Please refer to DC3091A as a dual output application example. The LTC3312SA data sheet gives a complete description of its operation and application information. The data sheet must be read in conjunction with the demo manual when evaluating or modifying this demo circuit.

DC3092A supports three operation modes, including pulse skip, forced continuous, and Burst Mode® operation. The clock frequency and the operation mode are shared by both buck phases. User can select desired operation mode with JP1 jumper. Setting JP1 to FC/SYNC position also allows the LTC3312SA to sync to a clock frequency from 1MHz to 3MHz, operating in forced continuous mode.

An EMI filter is included in this demo circuit for noise sensitive applications. To power with EMI filter, please apply input voltage via VIN EMI terminal.

eval board
DC3091A

LTC3312SA | 3.3V to 1.2V and1.8V at 6A, 2MHz Dual Step-Down DC/DC Regulators

Product Details

Demo Circuit 3091A features the LTC3312SA, 5V, dual 6A/dual-phase 12A step-down DC/DC regulator IC. This demo circuit is configured as a 2MHz, 3.3V input buck regulator with dual 6A output at 1.2V and 1.8V.

The LTC3312SA features dual monolithic synchronous 6A step-down power stages in a 3mm × 4mm package for space saving applications with demanding performance requirements. Both bucks achieve high efficiency and fast transient response with small external components. The LTC3312SA can also be configured as a single output, dual-phase 12A step-down converter. Please refer to DC3092A as a single output dual-phase application example. The LTC3312SA data sheet gives a complete description of its operation and application information. The data sheet must be read in conjunction with the demo manual when evaluating or modifying this demo circuit.

DC3091A supports three operation modes, including pulse skip, forced continuous and Burst Mode® operation. The clock frequency and the operation mode are shared by both regulators. User can select desired operation mode with JP1 jumper. Setting JP1 to FC/SYNC position also allows the LTC3312SA to sync to a clock frequency from 1MHz to 3MHz, operating in forced continuous mode.

An EMI filter is included in this demo circuit for noise sensitive applications. To power with EMI filter, please apply input voltage via VIN EMI terminal.

DC3092A
LTC3312SA | 3.3V to 1V 12A, 2MHz Dual-Phase Low Ripple Step-Down DC/DC Regulator
DC3091A
LTC3312SA | 3.3V to 1.2V and1.8V at 6A, 2MHz Dual Step-Down DC/DC Regulators

Latest Discussions

Recently Viewed