LTC3308A

RECOMMENDED FOR NEW DESIGNS

5V, 4A Synchronous Step-Down Silent Switcher in 2mm x 2mm LQFN

Part Details

  • Pin Compatible with LTC3307(3A) and LTC3309(6A)
  • High Efficiency: 8mΩ NMOS, 31mΩ PMOS
  • Programmable Frequency 1MHz to 3MHz
    • Tiny Inductor and Capacitors
  • Peak Current Mode Control
    • 22ns Minimum On-Time
    • Wide Bandwidth, Fast Transient Response
  • Silent Switcher® Architecture
  • Ultralow EMI Emissions
  • Low Ripple Burst Mode® Operation with IQ of 40μA
  • Safely Tolerates Inductor Saturation in Overload
  • VIN Range: 2.25V to 5.5V
  • VOUT Range: 0.5V to VIN
  • VOUT Accuracy: ±1% Over Temperature Range
  • Precision 400mV Enable Threshold, 1μA in Shutdown
  • Power Good, Internal Compensation and Soft Start
  • Thermally Enhanced 2mm × 2mm LQFN Package
  • AEC-Q100 Qualified for Automotive Applications
LTC3308A
5V, 4A Synchronous Step-Down Silent Switcher in 2mm x 2mm LQFN
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3308A
  • LTC3308B

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTC3308A
  • LTC3308B
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2991A

LTC3308A Demo Board | 5V Input to 1.2V Output at 4A Synchronous Step‑Down Silent Switcher Demo Circuit

Product Details

Demonstration circuit 2991A features the LTC3308A 5V, 4A synchronous step-down Silent Switcher® operating as a 2.0MHz, 3.3V to 1.2V 4A buck regulator. The LTC3308A supports adjustable output voltages from 0.5V to VIN with operating frequencies from 1MHz up to 3MHz. The LTC3308A is a compact, ultralow emission, high efficiency, and high speed synchronous monolithic stepdown switching regulator. A minimum on-time switching of 22ns enables high VIN to low VOUT conversion ratios at high frequencies.

The DC2991A operating mode may be selected as BURST, SKIP or Forced Continuous (FC) mode. Setting JP1 to the FC/SYNC position will allow the LTC3308A to sync to a clock frequency from 1MHz to 3MHz. The LTC3308A operates in forced continuous mode when syncing to an external clock. The DC2991A is set to a fixed 2MHz frequency by connecting RT to VIN through a 0Ω resistor, R9. The frequency can be easily changed by removing R9 and setting an appropriate resistor in the R4 location to obtain the desired frequency. Refer to the LTC3308A data sheet for the proper RT value for a desired switching frequency.

The DC2991A also has an EMI filter to reduce conducted EMI. This EMI filter can be included by applying the input voltage at the VIN EMI terminal. The EMI performance of the board is shown in the EMI Test Results section. The red lines in the EMI performance graphs illustrate the CISPR25 Class 5 peak limits for the conducted and radiated emission tests.

The LTC3308A data sheet gives a complete description of the device, operation and application information. The data sheet must be read in conjunction with this demo manual. The LTC3308A is assembled in a 2mm × 2mm LQFN package with exposed pads for low thermal resistance. The layout recommendations for low EMI operation and maximum thermal performance are available in the data sheet section: Low EMI PCB Layout. 

The Efficiency vs Load graph shows the efficiency and the power loss of the circuit with a 3.3V input in Burst Mode operation.

DC2991A
LTC3308A Demo Board | 5V Input to 1.2V Output at 4A Synchronous Step‑Down Silent Switcher Demo Circuit

Latest Discussions

Recently Viewed