LTC3220
LTC3220-1

PRODUCTION

360mA Universal 18-Channel LED Driver

Part Details

  • Eighteen 20mA Universal Current Sources with 64-Step Linear Brightness Control
  • Independent On/Off, Brightness Level, Blinking and Gradation Control for Each Current Source Using 2-Wire I2C Interface
  • Low Noise Multi-Mode Charge Pump (1x, 1.5x, 2x) Provides Up to 91% Efficiency
  • Slew Limited Switching Reduces Conducted and Radiated Noise (EMI)
  • Up to 360mA Total Output Current
  • Internal Current Reference
  • Single Reset Pin for Asynchronous Shutdown and Reset of All Data Registers
  • Two I2C Addresses Are Available (LTC3220: 0011100, LTC3220-1: 0011101)
  • Automatic or Forced Mode Switching
  • Internal Soft-Start Limits Inrush Current
  • Short-Circuit/Thermal Protection
  • 4mm × 4mm Ultrathin (0.55mm) 28-Lead QFN Package
LTC3220
LTC3220-1
360mA Universal 18-Channel LED Driver
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Application Note 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Multichannel Voltage Output D/A Converters 1
LTC2657 PRODUCTION Octal I2C 16-/12-Bit Rail-to-Rail DACs with 10ppm/°C Max Reference
Serial Bus Buffers, Extenders, and Accelerators 1
LTC4317 PRODUCTION Dual I2C/SMBus Address Translator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1265A-B

LTC3220EPF-1 | 360mA General Purpose LED Driver (Requires DC590)

Product Details

Demonstration circuit 1265 is a 360mA (20mA per LED) Universal 18-Channel LED Driver with twelve white LEDs and two RGB LEDs featuring the LTC3220/LTC3220-1. The LTC3220/LTC3220-1 is a low noise boost charge pump designed to drive 18 universal LED (ULED) current sources. The charge pump automatically switches between 1x, 1.5x and 2x modes to provide the necessary output voltage. The demo board input supply voltage range is 2.9V to 5.5V. DC1265A-A features the LTC3220, and DC1265A-B features the LTC3220-1. The two parts have different I2C addresses, allowing both devices to be used in a system if more than 18 LED drivers are needed./p>

The DC1265 requires the DC590 controller board for proper operation. The 18 LEDs are includes on the demo board. The LTC3220/LTC3220-1 features include On/Off blinking, gradation, intensity, and a software controlled shutdown, which are accomplished via an I2C serial interface. There are 64 dimming states available for the universal LEDs.

eval board
DC1265A-A

LTC3220EPF Demo Board | 18-LED Boost Charge Pump LED Driver, 2.9V ≤ VIN ≤ 5.5V, VLED up to 5V at 20mA per LED (DC590 Requires)

Product Details

Demonstration circuit 1265 is a 360mA (20mA per LED) Universal 18-Channel LED Driver with twelve white LEDs and two RGB LEDs featuring the LTC3220/LTC3220-1. The LTC3220/LTC3220-1 is a low noise boost charge pump designed to drive 18 universal LED (ULED) current sources. The charge pump automatically switches between 1x, 1.5x and 2x modes to provide the necessary output voltage. The demo board input supply voltage range is 2.9V to 5.5V. DC1265A-A features the LTC3220, and DC1265A-B features the LTC3220-1. The two parts have different I2C addresses, allowing both devices to be used in a system if more than 18 LED drivers are needed.


The DC1265 requires the DC590 controller board for proper operation. The 18 LEDs are includes on the demo board. The LTC3220/LTC3220-1 features include On/Off blinking, gradation, intensity, and a software controlled shutdown, which are accomplished via an I2C serial interface. There are 64 dimming states available for the universal LEDs.

DC1265A-B
LTC3220EPF-1 | 360mA General Purpose LED Driver (Requires DC590)
DC1265A-A
LTC3220EPF Demo Board | 18-LED Boost Charge Pump LED Driver, 2.9V ≤ VIN ≤ 5.5V, VLED up to 5V at 20mA per LED (DC590 Requires)

Latest Discussions

Recently Viewed