LTC3127

RECOMMENDED FOR NEW DESIGNS

1A Buck-Boost DC/DC Converter with Programmable Input Current Limit

Part Details

  • Programmable (0.2A to 1A) ±4% Accurate Average Input Current Limit
  • Regulated Output with Input Voltages Above, Below or Equal to the Output
  • 1.8V to 5.5V (Input) and 1.8V to 5.25V (Output) Voltage Range
  • 0.6A Continuous Output Current: VIN > 1.8V
  • 1A Continuous Output Current: VIN > 3V
  • Single Inductor
  • Synchronous Rectification: Up to 96% Efficiency
  • Burst Mode® Operation: IQ = 35μA (Pin Selectable)
  • Output Disconnect in Shutdown
  • <1μA Shutdown Current
  • Small, Thermally Enhanced 10-Lead (3mm × 3mm × 0.75mm) DFN and 12-Lead MSOP Packages
LTC3127
1A Buck-Boost DC/DC Converter with Programmable Input Current Limit
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Power Monitors 1
LT2940 PRODUCTION Power and Current Monitor
PowerPath, Ideal Diodes, and Load Switches 1
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3127
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1451A

LTC3127EDD Demo Board | Programmable Average Input Current Limit, 1.2MHz, 1.8V ≤ VIN ≤ 5.5V, VOUT = 3.8V @ 2A Pulsed

Product Details

Demonstration circuit 1451A is a Buck-Boost DC/DC converter featuring the LTC3127EDD and is ideally suited for pulsed load applications where the input current needs to be limited. Demonstration circuit 1451A is configured for 1.0A maximum input current limit and can handle pulsed load currents of up to 2A, with duty cycles of up to 15%. The input voltage range is 1.8V to 5.5V. The fixed input current limit can be adjusted by replacing one resistor (R6).

DC1451A
LTC3127EDD Demo Board | Programmable Average Input Current Limit, 1.2MHz, 1.8V ≤ VIN ≤ 5.5V, VOUT = 3.8V @ 2A Pulsed

Latest Discussions

No discussions on LTC3127 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed