LTC3126

RECOMMENDED FOR NEW DESIGNS

42V, 2.5A Synchronous Step-Down Regulator with No-Loss Input PowerPath

Part Details

  • Seamless, Automatic Transition Between Two Input Power Sources
  • Wide Input Voltage Range: 2.4V to 42V
  • Wide Output Voltage Range: 0.818V to VIN
  • Up to 2.5A Continuous Output Current
  • Pin Selectable Priority and Ideal Diode-OR Modes
  • Burst Mode® Operation, IQ = 2μA
  • 95% Efficiency at 1A, VIN = 12V, VOUT = 5V
  • 1μA Current in Shutdown
  • Programmable Input UVLO Thresholds
  • Input Valid, Priority Channel and PGOOD Indicators
  • 200kHz to 2.2MHz Fixed Frequency PWM
  • Synchronizable to an External Clock
  • Current Mode Control with 60ns Minimum On-Time
  • Minimal External Components
  • Thermally Enhanced 28-Lead 4mm × 5mm QFN and 28-Lead TSSOP Packages
LTC3126
42V, 2.5A Synchronous Step-Down Regulator with No-Loss Input PowerPath
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
PowerPath, Ideal Diodes, and Load Switches 2
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
LTC4419 RECOMMENDED FOR NEW DESIGNS 18V Dual Input Micropower PowerPath Prioritizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3126

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • LTC3126
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2215A

LTC3126EUFD Demo Board | Dual Input Sync Buck, 4.3V ≤ VIN1 ≤ 42V, 6V ≤ VIN2 ≤ 8.4V (Operational to 42V), VOUT = 3.3V @ 2.5A

Product Details

Demonstration Circuit 2215A, features the LTC3126, a synchronous buck converter with an integrated lossless input PowerPath™. Pin selectable (JP2) ideal diode-OR and priority input modes, with programmable undervoltage lockout thresholds provide control over the transition between input sources. The unique all N-channel architecture provides efficient operation from either of two input sources to a programmable output voltage. In this application the valid input voltage range is set to be from 4.3V to 42V on VIN1 and from 6V to 8.4V on VIN2 providing flexibility and voltage margin for a variety of applications and power sources. VIN2 can operate to 42V. Other input voltage ranges are possible by adjusting the VSET1/2 threshold values (set by resistors R9 thru R12) accordingly.

DC2215A
LTC3126EUFD Demo Board | Dual Input Sync Buck, 4.3V ≤ VIN1 ≤ 42V, 6V ≤ VIN2 ≤ 8.4V (Operational to 42V), VOUT = 3.3V @ 2.5A

Latest Discussions

Recently Viewed