LTC3106

RECOMMENDED FOR NEW DESIGNS

300mA Low Voltage Buck-Boost Converter with PowerPath and 1.6μA Quiescent Current

Part Models
8
1ku List Price
Starting From $3.53

Part Details

  • Dual Input Buck-Boost with Integrated PowerPath Manager
  • Ultralow Start-Up Voltages: 850mV Start with No Backup Source, 300mV with a Backup Source
  • Compatible with Primary or Rechargeable Backup Batteries
  • Digitally Selectable VOUT and VSTORE
  • Maximum Power Point Control
  • Ultralow Quiescent Current: 1.6μA
  • Regulated Output with VIN or VSTORE Above, Below or Equal to the Output
  • Optional Backup Battery Trickle Charger
  • Shelf Mode Disconnect Function to Preserve Battery Shelf Life
  • Burst Mode® Operation
  • Accurate RUN Pin Threshold
  • Power Good Output Voltage Indicator
  • Selectable Peak Current Limit: 90mA/650mA
  • Available in Thermally Enhanced 3mm × 4mm 16-Pin QFN and 20-Pin TSSOP Packages
LTC3106
300mA Low Voltage Buck-Boost Converter with PowerPath and 1.6μA Quiescent Current
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3106
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2321A

Dust Energy Harvesting Demo Board with E-Ink Display, Designed to Connect to the DC2344A or DC2509A

Product Details

Demonstration circuit 2321A is a low power wireless sensor node development platform equipped with an E-ink display for user feedback. The system is capable of monitoring and managing its available energy, logging information from sensors and sharing this data over a wireless network.


The board is designed to connect to the DC2344A or DC2509A energy harvesting demonstration boards which output a regulated power supply as well as status information from energy harvesting ICs and their backup batteries. Two coulomb counters on the DC2321A allow the processor to monitor the energy output of these batteries which will vary depending on the amount of energy which can be harvested from the system’s surroundings.


A DC2274A-A SmartMesh Manager must be used in order to evaluate the networking features of the DC2321A.

eval board
DC2255A

LTC3106EUDC Demo Board | Buck-Boost, 0.35V ≤ VIN ≤ 5.1V; VOUT = 1.8/2.2/3.3/5V @ 300mA

Product Details

Demonstration circuit DC2255A features the LTC3106, an ultralow input voltage buck-boost DC/DC converter with automatic PowerPath management optimized for multisource, low power systems. The DC2255A has four user-selectable output voltages: 1.8V, 2.2V, 3.3V and 5V. Output current can be up to 300mA (for VIN > VOUT). the LTC3106 operates with input voltages as low as 0.35V, and Burst Mode® operation architecture allows it to run very efficiently with as little as 1.6μA of input current at no load.

DC2321A
Dust Energy Harvesting Demo Board with E-Ink Display, Designed to Connect to the DC2344A or DC2509A
DC2255A
LTC3106EUDC Demo Board | Buck-Boost, 0.35V ≤ VIN ≤ 5.1V; VOUT = 1.8/2.2/3.3/5V @ 300mA

Latest Discussions

Recently Viewed