LTC3026-1

PRODUCTION

1.5A Low Input Voltage VLDO Linear Regulator

Part Models
8
1ku List Price
Starting From $2.66
Viewing:

Part Details

  • Input Voltage Range: 1.14V to 5.5V
  • Low Dropout Voltage: 100mV at IOUT = 1.5A
  • Adjustable Output Range: 0.4V to 2.6V
  • Output Current: Up to 1.5A
  • Excellent Supply Rejection Even Near Dropout
  • Shutdown Disconnects Load from VIN and VBST
  • Low Operating Current:
    • IIN = 95μA at VIN = 1.5V
    • IBIAS = 175μA at VBIAS = 5V
  • Low Shutdown Current:
    • IIN < 1μA (Typ), IBST = 0.1μA (Typ)
  • Stable with 10μF or Greater Ceramic Capacitors
  • Short-Circuit, Reverse Current Protected
  • Overtemperature Protected
  • Available in 10-Lead MSOP and 10-Lead (3mm × 3mm) DFN Packages
LTC3026-1
1.5A Low Input Voltage VLDO Linear Regulator
1.2V Output Voltage from 1.5V Input Supply Dropout Voltage vs Output Current Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LTC3026
  • LTC3026-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Reference Designs

Arria 10 SoC - Top View
Altera Arria 10 SoC Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-DEV-5CEA7N Dev Kit
Altera Cyclone V E Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Arria 10 SoC Development Kit
Arria 10 SoC - Top View
Arria 10 SoC - Bottom View
Arria 10 Soc Dev Kit Block Diagram
Arria 10 SoC Power Tree
Altera Cyclone V E Development Kit
DK-DEV-5CEA7N Dev Kit
DK-DEV-5CEA7N Dev Kit LTC Parts List
DK-DEV-5CEA7N Block Diagram
DK-DEV-5CEA7N Dev Kit Schematic
DK-DEV-5CEA7N Power Tree

Latest Discussions

No discussions on LTC3026-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed