LTC2758
PRODUCTIONDual Serial 18-Bit SoftSpan IOUT DACs
- Part Models
- 4
- 1ku List Price
- Starting From $32.85
Part Details
- Maximum 18-Bit INL Error: ±1 LSB Over Temperature
- Program or Pin-Strap Six Output Ranges: 0V to 5V, 0V to 10V, –2.5V to 7.5V, ±2.5V, ±5V, ±10V
- Guaranteed Monotonic Over Temperature
- Glitch Impulse 0.4nV•s (3V), 2nV•s (5V)
- 18-Bit Settling Time: 2.1μs
- 2.7V to 5.5V Single Supply Operation
- 1μA Maximum Supply Current
- Voltage-Controlled Offset and Gain Trims
- Serial Interface with Readback of All Registers
- Clear and Power-On-Reset to 0V Regardless of Output Range
- 48-Pin 7mm × 7mm LQFP Package
The LTC2758 is a dual 18-bit multiplying serial-input, current-output digital-to-analog converter. LTC2758A provides full 18-bit performance (INL and DNL of ±1LSB maximum) over temperature without any adjustments. 18-bit monotonicity is guaranteed in all performance grades. This SoftSpan™ DAC operates from a single 3V to 5V supply and offers six output ranges (up to ±10V) that can be programmed through the 3-wire SPI serial interface or pin-strapped for operation in a single range.
Any on-chip register (including DAC output-range settings) can be read for verification in just one instruction cycle; and if you change register content, the altered register will be automatically read back during the next instruction cycle.
Voltage-controlled offset and gain adjustments are also provided; and the power-on reset circuit and CLR pin both reset the DAC outputs to 0V regardless of output range.
Applications
- Instrumentation
- Medical Devices
- Automatic Test Equipment
- Process Control and Industrial Automation
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
Technical Articles 2
Product Selector Card 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC2758ACLX#PBF | 48-Lead LQFP (7mm x 7mm) | ||
LTC2758AILX#PBF | 48-Lead LQFP (7mm x 7mm) | ||
LTC2758BCLX#PBF | 48-Lead LQFP (7mm x 7mm) | ||
LTC2758BILX#PBF | 48-Lead LQFP (7mm x 7mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 6, 2021 - 21_0046 Transfer of LQFP and LQFP_EP from AEM to AET |
||
LTC2758ACLX#PBF | PRODUCTION | |
LTC2758AILX#PBF | PRODUCTION | |
LTC2758BCLX#PBF | PRODUCTION | |
LTC2758BILX#PBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
I²C Isolators 1 | ||
LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |
Precision Resistor Network 1 | ||
LT5400 | RECOMMENDED FOR NEW DESIGNS | Quad Matched Resistor Network |
Series Voltage References 1 | ||
LTC6655 | PRODUCTION | 0.25ppm Noise, Low Drift Precision References |
SPI Isolators 1 | ||
LTM2893 | PRODUCTION | 100MHz Isolated ADC Serial Interface |
Zero-Drift Op Amps 1 | ||
LTC2057 LTC2057HV |
High Voltage, Low Noise Zero-Drift Operational Amplifier |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open ToolLinduino 3
Linduino is Analog Devices’ Arduino compatible system for developing and distributing firmware libraries and example code for our integrated circuits. Each Linduino-supported product includes an example main program, defined in the LTSketchbook/Part Number folder and driver code, defined in the LTSketchbook/libraries folder.
Linduino code repository on GitHub and instructions on how to use the code.