LTC2496

PRODUCTION

16-Bit 8-/16-Channel ΔΣ ADC with Easy Drive Input Current Cancellation

Part Details

  • Up to 8 Differential or 16 Single-Ended Inputs
  • Easy Drive Technology Enables Rail-to-Rail Inputs with Zero Differential Input Current
  • Directly Digitizes High Impedance Sensors with Full Accuracy
  • 600nVRMS Noise (0.02 LSB Transition Noise)
  • GND to VCC Input/Reference Common Mode Range
  • Simultaneous 50Hz/60Hz Rejection
  • 2ppm INL, No Missing Codes
  • 1ppm Offset and 15ppm Full-Scale Error
  • No Latency: Digital Filter Settles in a Single Cycle, Even After a New Channel is Selected
  • Single Supply 2.7V to 5.5V Operation (0.8mW)
  • Internal Oscillator
  • QFN 5mm × 7mm Package
LTC2496
16-Bit 8-/16-Channel ΔΣ ADC with Easy Drive Input Current Cancellation
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Series Voltage References 1
LTC6655 PRODUCTION 0.25ppm Noise, Low Drift Precision References
TimerBlox 1
LTC6993 TimerBlox: Monostable Pulse Generator (One Shot)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1011A-B

LTC2496 | 16-bit, 8-channel ADC, Requires DC590

Product Details

DC1011A-B: Demo Board for the LTC2496 16-Bit 8-/16-Channel ΔΣ ADC with Easy Drive Input Current Cancellation.

DC1011A-B
LTC2496 | 16-bit, 8-channel ADC, Requires DC590

Latest Discussions

Recently Viewed