LTC2494

PRODUCTION

16-Bit 8-/16-Channel ΔΣ ADC with PGA and Easy Drive Input Current Cancellation

Part Details

  • Up to 8 Differential or 16 Single-Ended Inputs
  • Easy Drive Technology Enables Rail-to-Rail Inputs with Zero Differential Input Current
  • Directly Digitizes High Impedance Sensors with Full Accuracy
  • 600nVRMS Noise
  • Programmable Gain from 1 to 256
  • Integrated High Accuracy Temperature Sensor
  • GND to VCC Input/Reference Common Mode Range
  • Programmable 50Hz, 60Hz or Simultaneous 50Hz/60Hz Rejection Mode
  • 2ppm INL, No Missing Codes
  • 1ppm Offset and 15ppm Full-Scale Error
  • 2x Speed Mode/Reduced Power Mode (15Hz Using Internal Oscillator and 80μA at 7.5Hz Output)
  • No Latency: Digital Filter Settles in a Single Cycle, Even After a New Channel Is Selected
  • Single-Supply 2.7V to 5.5V Operation
  • Internal Oscillator
  • Tiny 5mm × 7mm QFN Package
LTC2494
16-Bit 8-/16-Channel ΔΣ ADC with PGA and Easy Drive Input Current Cancellation
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Series Voltage References 1
LTC6655 PRODUCTION 0.25ppm Noise, Low Drift Precision References
TimerBlox 1
LTC6991 PRODUCTION TimerBlox: Resettable, Low Frequency Oscillator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1011A-C

LTC2494 16-bit, 8-ch Easy Drive ADC with Temp Sensor, PGA (requires DC590B)

Product Details

DC1011A-C: Demo Board for the LTC2494 16-Bit 8-/16-Channel ΔΣ ADC with PGA and Easy Drive Input Current Cancellation

DC1011A-C
LTC2494 16-bit, 8-ch Easy Drive ADC with Temp Sensor, PGA (requires DC590B)

Latest Discussions

Recently Viewed