LTC2493

PRODUCTION

24-Bit 2-/4-Channel ∆Σ ADC with Easy Drive Input Current Cancellation and I2C Interface

Part Details

  • Up to 2 Differential or 4 Single-Ended Inputs
  • Easy Drive Technology Enables Rail-to-Rail Inputs with Zero Differential Input Current
  • Directly Digitizes High Impedance Sensors with Full Accuracy
  • 2-Wire I2C Interface with 9 Addresses Plus One Global Address for Synchronization
  • 600nV RMS Noise
  • Integrated High Accuracy Temperature Sensor
  • GND to VCC Input/Reference Common Mode Range
  • Programmable 50Hz, 60Hz or Simultaneous 50Hz/60Hz Rejection Mode
  • 2ppm INL, No Missing Codes
  • 1ppm Offset and 15ppm Full-Scale Error
  • 2× Speed/Reduced Power Mode (15Hz Using Internal Oscillator and 80μA at 7.5Hz Output)
  • No Latency: Digital Filter Settles in a Single Cycle, Even After a New Channel Is Selected
  • Single Supply 2.7V to 5.5V Operation (0.8mW)
  • Internal Oscillator
  • Tiny 4mm × 3mm DFN Package
LTC2493
24-Bit 2-/4-Channel ∆Σ ADC with Easy Drive Input Current Cancellation and I2C Interface
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Serial Bus Buffers, Extenders, and Accelerators 1
LTC4317 PRODUCTION Dual I2C/SMBus Address Translator
Series Voltage References 1
LTC6655 PRODUCTION 0.25ppm Noise, Low Drift Precision References
TimerBlox 1
LTC6993 TimerBlox: Monostable Pulse Generator (One Shot)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1010A-A

LTC2493 | 24-Bit 4/2-Channel I2C ΔΣ ADC (Requires DC590)

Product Details

DC1010A-A: Demo Board for the LTC2493 24-Bit 2-/4-Channel ΔΣ ADC with Easy Drive Input Current Cancellation and I2C Interface.

DC1010A-A
LTC2493 | 24-Bit 4/2-Channel I2C ΔΣ ADC (Requires DC590)

Latest Discussions

Recently Viewed