LTC2473

PRODUCTION

Selectable 208sps/833sps, 16-Bit I2C ΔΣ ADCs with 10ppm/°C Max Precision Reference

Part Details

  • 16-Bit Resolution
  • Internal, High Accuracy Reference—10ppm/°C (Max)
  • Single-Ended (LTC2471) or Differential (LTC2473)
  • Selectable 208sps/833sps Output Rate
  • 1mV Offset Error
  • 0.01% Gain Error
  • Single Conversion Settling Time Simplifies Multiplexed Applications
  • Single-Cycle Operation with Auto Shutdown
  • 3.5mA (Typ) Supply Current
  • 2μA (Max) Sleep Current
  • Internal Oscillator—No External Components Required
  • I2C Interface
  • Small 12-Lead, 3mm × 3mm DFN and MSOP Packages
LTC2473
Selectable 208sps/833sps, 16-Bit I2C ΔΣ ADCs with 10ppm/°C Max Precision Reference
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Current Sense Amplifiers 1
LTC2990 RECOMMENDED FOR NEW DESIGNS Quad I2C Voltage, Current and Temperature Monitor
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Serial Bus Buffers, Extenders, and Accelerators 1
LTC4317 PRODUCTION Dual I2C/SMBus Address Translator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1716A

LTC2473 Demo Board | Selectable 208sps/833sps, 16-Bit I2C Delta Sigma ADCs with 10ppm/C Max Precision Reference, (Requires DC2026)

Product Details

DC1716A: Demo Board for the LTC2473 Selectable 208sps/833sps, 16-Bit I2C ΔΣ ADCs with 10ppm/°C Max Precision Reference.

DC1716A
LTC2473 Demo Board | Selectable 208sps/833sps, 16-Bit I2C Delta Sigma ADCs with 10ppm/C Max Precision Reference, (Requires DC2026)

Latest Discussions

Recently Viewed