LTC2470

PRODUCTION

Selectable 208sps/833sps, 16-Bit ΔΣ ADCs with 10ppm/°C Max Precision Reference

Part Details

  • 16-Bit Resolution
  • Internal, High Accuracy Reference—10ppm/°C (Max)
  • Single-Ended (LTC2470) or Differential (LTC2472)
  • Selectable 208sps/833sps Output Rate
  • 1mV Offset Error
  • 0.01% Gain Error
  • Single Conversion Settling Time for Multiplexed Applications
  • Single-Cycle Operation with Auto Shutdown
  • 3.5mA (Typ) Supply Current
  • 2μA (Max) Sleep Current
  • Internal Oscillator—No External Components Required
  • SPI Interface
  • Small 12-Lead, 3mm × 3mm DFN and MSOP Packages
LTC2470
Selectable 208sps/833sps, 16-Bit ΔΣ ADCs with 10ppm/°C Max Precision Reference
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1628A

LTC2470, Selectable 208sps/833sps 16-Bit ΔΣ ADCs with 10ppm/°C Max Precision Reference. (Requires DC590B)

Product Details

DC1628A: Demo Board for the LTC2470 Selectable 208sps/833sps, 16-Bit ΔΣ ADCs with 10ppm/°C Max Precision Reference.

DC1628A
LTC2470, Selectable 208sps/833sps 16-Bit ΔΣ ADCs with 10ppm/°C Max Precision Reference. (Requires DC590B)

Latest Discussions

Recently Viewed