LTC2449

PRODUCTION

24-Bit High Speed 8-/16-Channel ∆∑ ADCs with Selectable Speed/Resolution

Part Details

  • Up to 8 Differential or 16 Single-Ended Input Channels
  • Up to 8kHz Output Rate
  • Up to 4kHz Multiplexing Rate
  • Selectable Speed/Resolution
  • 2µVRMS Noise at 1.76kHz Output Rate
  • 200nVRMS Noise at 13.8Hz Output Rate with Simultaneous 50/60Hz Rejection
  • Guaranteed Modulator Stability and Lock-Up Immunity for any Input and Reference Conditions
  • 0.0005% INL, No Missing Codes
  • Autosleep Enables 20µA Operation at 6.9Hz
  • <5µV Offset (4.5V < VCC < 5.5V, –40°C to 85°C)
  • Differential Input and Differential Reference with GND to VCC Common Mode Range
  • No Latency Mode, Each Conversion is Accurate Even After a New Channel is Selected
  • Internal Oscillator-No External Components
  • LTC2445/LTC2449 Include MUXOUT/ADCIN for External Buffering or Gain
  • Tiny QFN 5mm x 7mm Package
LTC2449
24-Bit High Speed 8-/16-Channel ∆∑ ADCs with Selectable Speed/Resolution
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Low Input Bias Current Op Amps (&le;100 pA) 1
LTC6241 PRODUCTION Dual 18MHz, Low Noise, Rail-to-Rail Output, CMOS Op Amp
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
TimerBlox 1
LTC6991 PRODUCTION TimerBlox: Resettable, Low Frequency Oscillator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1410A-B

LTC2449 Demo Board | Load Cell Digitizer Application, Requires DC2026C

Product Details

Demonstration circuit 1410A shows a compact, high resolution solution for measuring Wheatstone bridge type sensors for load, pressure, temperature, acceleration, and many other physical quantities.


Assembly type B features the LTC2449, an 8-/16-channel, high speed, 24-bit ΔΣ ADC with ten selectable speed/resolution modes from 6.9Hz/200nVRMS to 3.5kHz/23μVRMS (4kHz with external oscillator). Key DC specifications include 5ppm INL, 5μV offset, 10ppm full-scale error and 20nV/°C offset drift. In the 6.9Hz/200nVRMS mode, input normal mode rejection of 50Hz and 60Hz noise is better than 80dB.

eval board
DC742B

LTC2449UHF Demo Board | 24-Bit High-Speed 8/16-Channel Delta Sigma ADC (Requires DC2026)

Product Details

Demonstration circuit 742B features the LTC2449, an 8-/16-channel, high speed, 24-bit ΔΣ ADC with ten selectable speed/resolution modes from 6.9Hz/200nVRMS to 3.5kHz/25μVRMS (4kHz with external oscillator). Key DC specifications include 5ppm INL, 5μV offset, 10ppm fullscale error and 20nV/°C offset drift. In the 6.9Hz/200nVRMS mode, input normal mode rejection of 50Hz and 60Hz noise is better than 87dB. The accuracy (offset, full-scale, linearity, drift) and power dissipation are independent of the speed selected. The LTC2449 performs auto-zeroing of the ADC by reversing the inputs through the multiplexer output/ADC input connections. This allows an external dual buffer amplifier to isolate the signal inputs from the sampling current of the ADC.

DC1410A-B
LTC2449 Demo Board | Load Cell Digitizer Application, Requires DC2026C
DC742B
LTC2449UHF Demo Board | 24-Bit High-Speed 8/16-Channel Delta Sigma ADC (Requires DC2026)

Latest Discussions

Recently Viewed