LTC2442

PRODUCTION

24-Bit High Speed 4-Channel ΔΣ ADC with Integrated Amplifier

Part Models
4
1ku List Price
Starting From $8.89

Part Details

  • 1ppm Linearity with No Missing Codes
  • Integrated Amplifier for Direct Sensor Digitization
  • 2 Differential or 4 Single-Ended Input Channels
  • Up to 8kHz Output Rate (External fO)
  • Up to 4kHz Multiplexing Rate (External fO)
  • Selectable Speed/Resolution
    • 2.1µVRMS Noise at 1.76kHz Output Rate
    • 220nVRMS Noise at 13.8Hz Output Rate with Simultaneous 50Hz/60Hz Rejection
  • Guaranteed Modulator Stability and Lock-Up Immunity for any Input and Reference Conditions
  • <5µV Offset (4.5V < VCC < 5.5V, –40°C to 85°C)
  • Differential Input and Differential Reference with GND to VCC Common Mode Range
  • No Latency Mode, Each Conversion is Accurate Even After a New Channel is Selected
  • Internal Oscillator—No External Components
  • 36-Lead SSOP Package
LTC2442
24-Bit High Speed 4-Channel ΔΣ ADC with Integrated Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Series Voltage References 1
LTC6655 PRODUCTION 0.25ppm Noise, Low Drift Precision References
TimerBlox 1
LTC6991 PRODUCTION TimerBlox: Resettable, Low Frequency Oscillator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC979A

LTC2442CG 24-Bit Buffered Delta Sigma ADC (Requires DC590)

Product Details

DC979A: Demo Board for the LTC2442 24-Bit High Speed 4-Channel Delta Sigma ADC with Integrated Amplifier.

DC979A
LTC2442CG 24-Bit Buffered Delta Sigma ADC (Requires DC590)

Latest Discussions