LTC2430

PRODUCTION

20-Bit No Latency ∆Σ ADCs with Differential Input and Differential Reference

Part Models
4
1ku List Price
Starting From $4.68

Part Details

  • Low Supply Current (200µA in Conversion Mode and 4µA in Autosleep Mode)
  • Differential Input and Differential Reference with GND to VCC Common Mode Range
  • 3ppm INL, No Missing Codes
  • 10ppm Full-Scale Error and 1ppm Offset
  • 0.56ppm Noise, 20.8 ENOBs
  • No Latency: Digital Filter Settles in a Single Cycle. Each Conversion Is Accurate, Even After an Input Step
  • Single Supply 2.7V to 5.5V Operation
  • Internal Oscillator—No External Components Required
  • 110dB Min, 50Hz/60Hz Notch Filter
  • Pin Compatible with 24-Bit LTC2410/LTC2411
LTC2430
20-Bit No Latency ∆Σ ADCs with Differential Input and Differential Reference
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
TimerBlox 1
LTC6991 PRODUCTION TimerBlox: Resettable, Low Frequency Oscillator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed