LTC2421

PRODUCTION

1-/2-Channel 20-Bit µPower No Latency ∆Σ ADCs in MSOP-10

Part Models
4
1ku List Price
Starting From $5.71

Part Details

  • 20-Bit ADCs in Tiny MSOP-10 Packages
  • 1- or 2-Channel Inputs
  • Single Supply 2.7V to 5.5V Operation
  • Low Supply Current (200µA) and Auto Shutdown
  • Automatic Channel Selection (Ping-Pong) (LTC2422)
  • No Latency: Digital Filter Settles in a Single Conversion Cycle
  • 8ppm INL, No Missing Codes
  • 4ppm Full-Scale Error
  • 0.5ppm Offset
  • 1.2ppm Noise
  • Zero Scale and Full Scale Set for Reference and Ground Sensing
  • Internal Oscillator—No External Components Required
  • 110dB Min, 50Hz/60Hz Notch Filter
  • Reference Input Voltage: 0.1V to VCC
  • Live Zero—Extended Input Range Accommodates 12.5% Overrange and Underrange
  • Pin Compatible with LTC2401/LTC2402
LTC2421
1-/2-Channel 20-Bit µPower No Latency ∆Σ ADCs in MSOP-10
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
TimerBlox 1
LTC6991 PRODUCTION TimerBlox: Resettable, Low Frequency Oscillator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions