LTC2414
PRODUCTION8-/16-Channel 24-Bit No Latency ∆Σ™ ADCs
- Part Models
- 4
- 1ku List Price
- Starting From $8.23
Part Details
- 8-/16-Channel Single-Ended or 4-/8-Channel Differential Inputs (LTC2414/LTC2418)
- Low Supply Current (200µA, 4µA Autosleep)
- Differential Input and Differential Reference with GND to VCC Common Mode Range
- 2ppm INL, No Missing Codes
- 2.5ppm Full-Scale Error and 0.5ppm Offset
- 0.2ppm Noise
- No Latency: Digital Filter Settles in a Single Cycle. Each Conversion Is Accurate, Even After a New Channel is Selected
- Single Supply 2.7V to 5.5V Operation
- Internal Oscillator—No External Components Required
- 110dB Min, 50Hz/60Hz Notch Filter
The LTC2414/LTC2418 are 8-/16-channel (4-/8-differential) micropower 24-bit ∆Σ analog-to-digital converters. They operate from 2.7V to 5.5V and include an integrated oscillator, 2ppm INL and 0.2ppm RMS noise. They use delta-sigma technology and provide single cycle settling time for multiplexed applications. Through a single pin, the LTC2414/LTC2418 can be configured for better than 110dB differential mode rejection at 50Hz or 60Hz ±2%, or they can be driven by an external oscillator for a user-defined rejection frequency. The internal oscillator requires no external frequency setting components.
The LTC2414/LTC2418 accept any external differential reference voltage from 0.1V to VCC for flexible ratiometric and remote sensing measurement applications. They can be configured to take 4/8 differential channels or 8/16 single-ended channels. The full-scale bipolar input range is from -5VREF to 0.5VREF. The reference common mode voltage, VREFCM, and the input common mode voltage, VINCM, may be independently set within GND to VCC. The DC common mode input rejection is better than 140dB.
The LTC2414/LTC2418 communicate through a flexible 4-wire digital interface that is compatible with SPI and MICROWIRE™ protocols.
Applications
- Direct Sensor Digitizer
- Weight Scales
- Direct Temperature Measurement
- Gas Analyzers
- Strain Gauge Transducers
- Instrumentation
- Data Acquisition
- Industrial Process Control
Documentation
Data Sheet 1
Reliability Data 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC2414CGN#PBF | 28-Lead SSOP (Narrow 0.15 Inch) | ||
LTC2414CGN#TRPBF | 28-Lead SSOP (Narrow 0.15 Inch) | ||
LTC2414IGN#PBF | 28-Lead SSOP (Narrow 0.15 Inch) | ||
LTC2414IGN#TRPBF | 28-Lead SSOP (Narrow 0.15 Inch) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 10, 2022 - 22_0177 Laser Top Mark Conversion for QSOP20_24_28 Assembled in ADPG [PNG] and UTL |
||
LTC2414CGN#PBF | PRODUCTION | |
LTC2414CGN#TRPBF | PRODUCTION | |
LTC2414IGN#PBF | PRODUCTION | |
LTC2414IGN#TRPBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
I²C Isolators 1 | ||
LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |
Precision Resistor Network 1 | ||
LT5400 | RECOMMENDED FOR NEW DESIGNS | Quad Matched Resistor Network |
TimerBlox 1 | ||
LTC6991 | PRODUCTION | TimerBlox: Resettable, Low Frequency Oscillator |
Tools & Simulations
Linduino 3
Linduino is Analog Devices’ Arduino compatible system for developing and distributing firmware libraries and example code for our integrated circuits. Each Linduino-supported product includes an example main program, defined in the LTSketchbook/Part Number folder and driver code, defined in the LTSketchbook/libraries folder.
Linduino code repository on GitHub and instructions on how to use the code.