LTC2305

PRODUCTION

2-Channel, 12-Bit ADCs with I2C Compatible Interface

Part Details

  • 12-Bit Resolution
  • Low Power: 1.5mW at 1ksps, 35μW Sleep Mode
  • 14ksps Throughput Rate
  • Internal Reference
  • Low Noise: SNR = 73.5dB
  • Guaranteed No Missing Codes
  • Single 5V Supply
  • 2-wire I2C Compatible Serial Interface with 9 Addresses Plus One Global for Synchronization
  • Fast Conversion Time: 1.3μs
  • 1-Channel (LTC2301) and 2-Channel (LTC2305) Versions
  • Unipolar or Bipolar Input Ranges (Software Selectable)
  • Internal Conversion Clock
  • Guaranteed Operation from –40°C to 125°C (MSOP Package)
  • 12-Pin 4mm × 3mm DFN and 12-Pin MSOP Packages
LTC2305
2-Channel, 12-Bit ADCs with I2C Compatible Interface
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Serial Bus Buffers, Extenders, and Accelerators 1
LTC4317 PRODUCTION Dual I2C/SMBus Address Translator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1444A-B

LTC2305 Demo Board | 12-Bit, 2-Channnel I2C 14ksps ADC (Requires DC2026)

Product Details

DC1444A-B: Demo Board for the LTC2305 2-Channel, 12-Bit ADCs with I2C Compatible Interface.

DC1444A-B
LTC2305 Demo Board | 12-Bit, 2-Channnel I2C 14ksps ADC (Requires DC2026)

Latest Discussions

Recently Viewed