LTC2057
LTC2057HV

RECOMMENDED FOR NEW DESIGNS

High Voltage, Low Noise Zero-Drift Operational Amplifier

Part Models
32
1ku List Price
Starting From $1.40

Part Details

  • Supply Voltage Range
    • 4.75V to 36V (LTC2057)
    • 4.75V to 60V (LTC2057HV)
  • Offset Voltage: 4μV (Maximum)
  • Offset Voltage Drift: 0.015μV/°C (Maximum, –40°C to 125°C)
  • Input Noise Voltage
    • 200nVP-P, DC to 10Hz (Typ)
    • 11nV/√Hz, 1kHz (Typ)
  • Input Common Mode Range: V – 0.1V to V+ – 1.5V
  • Rail-to-Rail Output
  • Unity Gain Stable
  • Gain Bandwidth Product: 1.5MHz (Typ)
  • Slew Rate: 0.45V/μs (Typ)
  • AVOL: 150dB (Typ)
  • PSRR: 160dB (Typ)
  • CMRR: 150dB (Typ)
  • Shutdown Mode
LTC2057
LTC2057HV
High Voltage, Low Noise Zero-Drift Operational Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC2057
  • LTC2057HV

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

Recently Viewed