LTC1960

PRODUCTION

Dual Battery Charger/ Selector with SPI Interface

Part Models
4
1ku List Price
Starting From $7.96
Viewing:

Part Details

  • Complete Dual-Battery Charger/Selector System
  • Serial SPI Interface Allows External µC Control and Monitoring
  • Simultaneous Dual-Battery Discharge Extends Run Time by Typically 10%
  • Simultaneous Dual-Battery Charging Reduces Charging Time by Up to 50%
  • Automatic PowerPath Switching in <10µs Prevents Power Interruption
  • Circuit Breaker Protects Against Overcurrent Faults
  • 5% Accurate Adapter Current Limit Maximizes Charging Rate
  • 95% Efficient Synchronous Buck Charger
  • Charger Has Low 0.5V Dropout Voltage
  • No Audible Noise Generation, Even with Ceramic Capacitors
  • 11-Bit VDAC Delivers 0.8% Voltage Accuracy
  • 10-Bit IDAC Delivers 5% Current Accuracy
  • VIN Up to 32V; VBATT Up to 28V
  • Available in 5mm × 7mm 38-Pin QFN and 36-Pin Narrow SSOP Packages
LTC1960
Dual Battery Charger/ Selector with SPI Interface
LTC1960 Dual Battery/Selector System Architecture Dual vs Sequential Charging Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Fuel Gauge and Coulomb Counter 1
LTC2942-1 Obsolete 1A Battery Gas Gauge with Internal Sense Resistor and Temperature/Voltage Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Pushbutton Controllers 1
LTC2954 RECOMMENDED FOR NEW DESIGNS Push Button On/Off Controller with µP Interrupt
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1904A

LTC1960CD Demo Board I Universal Dual-Battery Charger/Selector

Product Details

DC1904A: Demo Board for the LTC1960 Dual Battery Charger/Selector with SPI Interface.

DC1904A
LTC1960CD Demo Board I Universal Dual-Battery Charger/Selector
DC1904A - Schematic

Latest Discussions

Recently Viewed