LTC1929

PRODUCTION

2-Phase, High Efficiency, Synchronous Step-Down Switching Regulators

Part Details

  • 2-Phase Single Output Controller
  • Reduces Required Input Capacitance and Power Supply Induced Noise
  • Current Mode Control Ensures Current Sharing
  • Phase-Lockable Fixed Frequency: 150kHz to 300kHz
  • True Remote Sensing Differential Amplifier
  • OPTI-LOOP Compensation Improves Transient Response
  • ±1% Output Voltage Accuracy
  • Wide VIN Range: 4V to 36V Operation
  • Very Low Dropout Operation: 99% Duty Cycle
  • Adjustable Soft-Start Current Ramping
  • Internal Current Foldback
  • Short-Circuit Shutdown Timer with Defeat Option
  • Overvoltage Soft-Latch Eliminates Nuisance Trips
  • Available in 28-Lead SSOP Package
LTC1929
2-Phase, High Efficiency, Synchronous Step-Down Switching Regulators
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1929
  • LTC1929-PG
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC439A-A

LTC1929CG-PG | Dual Phase, Step-Down Supply with Hot Swappable Load Share Module, 5V to 14V Input, 3.3VOUT @ 40A

Product Details

DC439A-A: Demo Board for the LTC1929 2-Phase, High Efficiency, Synchronous Step-Down Switching Regulators.

eval board
DC439A-B

LTC1929CG-PG LTC4350GN | Dual Phase, Step-Down Supply with Hot Swappable Load Share Module, 5V to 14V Input, 3.3VOUT @ 40A

Product Details

DC439A-B: Demo Board for the LTC1929 2-Phase, High Efficiency, Synchronous Step-Down Switching Regulators.

DC439A-A
LTC1929CG-PG | Dual Phase, Step-Down Supply with Hot Swappable Load Share Module, 5V to 14V Input, 3.3VOUT @ 40A
DC439A-B
LTC1929CG-PG LTC4350GN | Dual Phase, Step-Down Supply with Hot Swappable Load Share Module, 5V to 14V Input, 3.3VOUT @ 40A

Latest Discussions

No discussions on LTC1929 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed