LTC1871-1

PRODUCTION

Wide Input Range, No RSENSE Current Mode Boost, Flyback and SEPIC Controller

Part Details

  • High Efficiency (No Sense Resistor Required)
  • Wide Input Voltage Range: 2.5V to 36V
  • Current Mode Control Provides Excellent Transient Response
  • High Maximum Duty Cycle (92% Typ)
  • ±2% RUN Pin Threshold with 100mV Hysteresis
  • ±1% Internal Voltage Reference
  • Ultra Low Pulse Skip Threshold for Wide Input Range Applications
  • Micropower Shutdown: IQ = 10μA
  • Programmable Operating Frequency (50kHz to 1MHz) with One External Resistor
  • Synchronizable to an External Clock Up to 1.3 × fOSC
  • User-Controlled Pulse Skip or Burst Mode® Operation
  • Internal 5.2V Low Dropout Voltage Regulator Output Overvoltage Protection
  • Capable of Operating with a Sense Resistor for High
  • Output Voltage Applications
  • Small 10-Lead MSOP Package
LTC1871-1
Wide Input Range, No RSENSE Current Mode Boost, Flyback and SEPIC Controller
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Silicon Oscillators 2
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC1871
  • LTC1871-1
  • LTC1871-7
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1225A

LTC1871EMS-1 Demo Board | SEPIC Controller; 5V to 20 VIN, 12 VOUT @ 3A

Product Details

Demonstration circuit 1225 is high efficiency nonisolated SEPIC (Single Ended Primary Inductor Converter) converter featuring the LTC1871-1 switching controller. The DC1225 converts 5V to 20V input to 12V output and provides over 3A of output current. The converter operates at 300kHz with efficiency over 94%. With proper amount of airflow, the DC1225 converter can generate over 3A of output current. The DC1225 can be easily modified to generate output voltages in the range from 1.23V to 48V. Also, the DC1225 can be modified for other input voltages like 5V-36V, 9V-36V, 36V-72V, and so on. The wider input voltage range will decrease the converter efficiency.



DC1225A
LTC1871EMS-1 Demo Board | SEPIC Controller; 5V to 20 VIN, 12 VOUT @ 3A

Latest Discussions

No discussions on LTC1871-1 yet. Have something to say?

Start a Discussion on EngineerZone®