LTC1860

PRODUCTION

µPower, 12-Bit, 250ksps 1- and 2-Channel ADCs in MSOP

Part Details

  • 12-Bit 250ksps ADC in MSOP Package
  • Single 5V Supply
  • Low Supply Current: 850µA (Typ)
  • Auto Shutdown Reduces Supply Current to 2µA at 1ksps
  • True Differential Inputs
  • 1-Channel (LTC1860) or 2-Channel (LTC1861) Versions
  • SPI/MICROWIRE Compatible Serial I/O
  • High Speed Upgrade to LTC1286/LTC1298
  • Pin Compatible with 16-Bit LTC1864/LTC1865
  • Guaranteed Operation to 125°C (MSOP Package)
LTC1860
µPower, 12-Bit, 250ksps 1- and 2-Channel ADCs in MSOP
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed