LTC1799

PRODUCTION

1kHz to 33MHz Resistor Set SOT-23 Oscillator

Part Details

  • One External Resistor Sets the Frequency
  • Fast Start-Up Time: <1ms
  • 1kHz to 33MHz Frequency Range
  • Frequency Error ≤1.5% 5kHz to 20MHz (TA = 25°C)
  • Frequency Error ≤2% 5kHz to 20MHz (TA = 0°C to 70°C)
  • ±40ppm/°C Temperature Stability
  • 0.05%/V Supply Stability
  • 50% ±1% Duty Cycle 1kHz to 2MHz
  • 50% ±5% Duty Cycle 2MHz to 20MHz
  • 1mA Typical Supply Current
  • 100Ω CMOS Output Driver
  • Operates from a Single 2.7V to 5.5V Supply
  • Low Profile (1mm) SOT-23 (ThinSOT Package)
  • AEC-Q100 Qualified for Automotive Applications
LTC1799
1kHz to 33MHz Resistor Set SOT-23 Oscillator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1799

OscCalc Silicon Oscillator Selection & Synthesis Tool

OscCalc is a quick and easy tool to help you find the right silicon oscillator for your application.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2073B-B

LTC1799 Silicon Oscillator Demo Board

Product Details

DC2073B demo board features SOT23 packaged silicon oscillators. The DC2073B demo board is available in eleven different options; DC2073B-A through DC2073B-K. These eleven options provide for the evaluation of resistor-set oscillator ICs and fixed frequency ICs.

DC2073B-B
LTC1799 Silicon Oscillator Demo Board

Latest Discussions

Recently Viewed