LTC1779

PRODUCTION

250mA Current Mode Step-Down DC/DC Converter in SOT-23

Part Models
2
1ku List Price
Starting From $2.44

Part Details

  • High Efficiency: Up to 94%
  • 250mA Output Current
  • Wide VIN Range: 2.5V to 9.8V
  • 550kHz Constant Frequency Operation
  • Burst Mode Operation at Light Load
  • Low Dropout: 100% Duty Cycle
  • 0.8V Reference Allows Low Output Voltages
  • ±2.5% Reference Accuracy
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Low Quiescent Current: 135µA
  • Shutdown Mode Draws Only 8µA Supply Current
  • Low Profile (1mm) ThinSOT Package
LTC1779
250mA Current Mode Step-Down DC/DC Converter in SOT-23
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1779
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC419A

LTC1779ES6 | Single or Dual Li-Ion Step-Down to 1.8V @ 250mA

Product Details

DC419A: Demo Board for the LTC1779 250mA Current Mode Step-Down DC/DC Converter in SOT-23


 


DC419A
LTC1779ES6 | Single or Dual Li-Ion Step-Down to 1.8V @ 250mA

Latest Discussions

No discussions on LTC1779 yet. Have something to say?

Start a Discussion on EngineerZone®