LTC1775

PRODUCTION

High Power No RSENSE Current Mode Synchronous Step-Down Switching Regulator

Part Details

  • Highest Efficiency Current Mode Controller
  • No Sense Resistor Required
  • 300mV Maximum Current Sense Voltage
  • Stable High Current Operation
  • Dual N-Channel MOSFET Synchronous Drive
  • Wide VIN Range: 4V to 36V
  • Wide VOUT Range: 1.19V to VIN
  • ±1% 1.19V Reference
  • Programmable Fixed Frequency with Injection Lock
  • Very Low Drop Out Operation: 99% Duty Cycle
  • Forced Continuous Mode Control Pin
  • Optional Programmable Soft Start
  • Pin Selectable Output Voltage
  • Foldback Current Limit
  • Output Overvoltage Protection
  • Logic Controlled Micropower Shutdown: I< 30µA
  • Available in 16-Lead Narrow SSOP and SO Packages
LTC1775
High Power No RSENSE Current Mode Synchronous Step-Down Switching Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Silicon Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1775
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC337A

LTC1775CS | High Power, No RSENSE Current Mode Stepdown Controller, 4.5 ~ 28VIN, 3.3 or 5VOUT @ 10A, VOUT Adjustable 2.5 ~ 12V

Product Details

DC337A: Demo Board for the LTC1775 High Power No RSENSE Current Mode Synchronous Step-Down Switching Regulator.

DC337A
LTC1775CS | High Power, No RSENSE Current Mode Stepdown Controller, 4.5 ~ 28VIN, 3.3 or 5VOUT @ 10A, VOUT Adjustable 2.5 ~ 12V

Latest Discussions

No discussions on LTC1775 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed