LTC1771

PRODUCTION

10µA Quiescent Current High Efficiency Step-Down DC/DC Controller

Part Models
6
1ku List Price
Starting From $3.34

Part Details

  • Very Low Standby Current: 10µA
  • Available in Space-Saving 8-Lead MSOP Package
  • Output Currents: Up to 5A
  • Wide VIN Range: 2.8V to 20V Operation
  • VOUT Range: 1.23V to 18V
  • High Efficiency: Over 93% Possible
  • ±2% Output Accuracy
  • Very Low Dropout Operation: 100% Duty Cycle
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Defeatable Burst Mode Operation
  • Short-Circuit Protected
  • Optional Programmable Soft-Start
  • Micropower Shutdown: IQ = 2µA
LTC1771
10µA Quiescent Current High Efficiency Step-Down DC/DC Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Pushbutton Controllers 1
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC1771
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC1771 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed