LTC1735-1

PRODUCTION

High Efficiency Synchronous Step-Down Switching Regulator

Part Details

  • Dual N-Channel MOSFET Synchronous Drive
  • Programmable/Synchronizable Fixed Frequency
  • VOUT Range: 0.8V to 7V
  • Wide VIN Range: 3.5V to 36V Operation
  • Very Low Dropout Operation: 99% Duty Cycle
  • OPTI-LOOP Compensation Minimizes COUT
  • ±1% Output Voltage Accuracy
  • Power Good Output Voltage Monitor
  • Internal Current Foldback
  • Output Overvoltage Crowbar Protection
  • Latched Short-Circuit Shutdown Timer with Defeat Option
  • Optional Programmable Soft-Start
  • Remote Output Voltage Sense
  • Logic Controlled Micropower Shutdown: IQ < 25µA
  • Available in 16-Lead Narrow SSOP and SO Packages
LTC1735-1
High Efficiency Synchronous Step-Down Switching Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Silicon Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1735
  • LTC1735-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC267A

LTC1735CGN-1 | Mobile Pentium III DC/DC Converter, 4.5 to 24VIN, 1.3 to 1.55VOUT @ 12A

Product Details

DC267A: Demo Board for the LTC1735-1 High Efficiency Synchronous Step-Down Switching Regulator.

DC267A
LTC1735CGN-1 | Mobile Pentium III DC/DC Converter, 4.5 to 24VIN, 1.3 to 1.55VOUT @ 12A

Latest Discussions

No discussions on LTC1735-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed