LTC1733

PRODUCTION

Monolithic Linear Lithium-Ion Battery Charger with Thermal Regulation

Part Details

  • Complete Linear Charger for 1-Cell Lithium-Ion Batteries
  • Thermal Regulation Maximizes Charging Rate without Risk of Overheating*
  • No External MOSFET, Sense Resistor or Blocking Diode Required
  • Up to 1.5A Charging Current
  • Preset Charge Voltage with 1% Accuracy
  • Programmable Charge Current with 7% Accuracy
  • Programmable Charge Termination Timer
  • Tiny Thermally Enhanced 10-Pin MSOP Package
  • Charge Current Monitor Useful for Gas Gauging*
  • C/10 Charge Current Detection Output
  • Automatic Recharge
  • Thermistor Input for Temperature Qualified Charging
  • AC Present Logic Output
  • 4.1V/4.2V Pin Selectable Output Voltage
LTC1733
Monolithic Linear Lithium-Ion Battery Charger with Thermal Regulation
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1733
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC454A

LTC1733EMSE | Linear Battery Charger For One Li-Ion Cell, 1.25A Charge Current, VIN = 5V

Product Details

DC454A: Demo Board for LTC1733 Monolithic Linear Lithium-Ion Battery Charger with Thermal Regulation.

DC454A
LTC1733EMSE | Linear Battery Charger For One Li-Ion Cell, 1.25A Charge Current, VIN = 5V

Latest Discussions