LTC1729

PRODUCTION

Li-Ion Battery Charger Termination Controllers

Part Models
14
1ku List Price
Starting From $3.20

Part Details

  • Built-In Termination: 3-Hour Time-Out
  • C/10 Detection with Status Indicator
  • Trickle Charge Preconditioning If Cell <2.7V
  • Charging Enabled When 0°C < T < 50°C
  • Automatic Charger Present Detection
  • Automatic Battery Present Detection
  • 1- or 2-Cell, 4.1V/Cell or 4.2V/Cell Options
  • Precision Internal 0.2% Voltage Feedback Divider
  • Compatible with LT1505/LT1510/LT1511/LT1512/LT1513/LT1769
  • Small Footprint/Low Profile
LTC1729
Li-Ion Battery Charger Termination Controllers
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
DC294A-D

LTC1729CMS8-8.4, LT1510-5CGN | Termination Controllers / Li-Ion Battery Charger, 11.5V to 28V Input, 8.4VOUT @ 1A Max. (marking LTJG)

Product Details

DC294A-D: Demo Board for the LT1510 Constant-Voltage/Constant-Current Battery Charger, LTC1729 Li-Ion Battery Charger Termination Controllers.


 


eval board
DC299A-D

LT1769CGN, LTC1729CMS8 | 2A Li-Ion Battery Charger with Termination Controller, 12V to 25V Input, 8.4 VOUT @ 2A Max.

Product Details

DC299A-D Demo Board for:
LT1769 Constant-Current/Constant-Voltage 2A Battery Charger with Input Current Limiting
LTC1729 Li-Ion Battery Charger Termination Controllers


 


eval board
DC294A-B

LTC1729CMS8-4.2, LT1510-5CGN | Termination Controllers / Li-Ion Battery Charger, 8.2V to 20V Input, 4.2VOUT @ 1A Max. (marking LTJH)

Product Details

DC294A-B: Demo Board for the LT1510 Constant-Voltage/Constant-Current Battery Charger, LTC1729 Li-Ion Battery Charger Termination Controllers.


 


DC294A-D
LTC1729CMS8-8.4, LT1510-5CGN | Termination Controllers / Li-Ion Battery Charger, 11.5V to 28V Input, 8.4VOUT @ 1A Max. (marking LTJG)
DC299A-D
LT1769CGN, LTC1729CMS8 | 2A Li-Ion Battery Charger with Termination Controller, 12V to 25V Input, 8.4 VOUT @ 2A Max.
DC294A-B
LTC1729CMS8-4.2, LT1510-5CGN | Termination Controllers / Li-Ion Battery Charger, 8.2V to 20V Input, 4.2VOUT @ 1A Max. (marking LTJH)

Latest Discussions

No discussions on LTC1729 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed