LTC1709

PRODUCTION

2-Phase, 5-Bit Adjustable,High Efficiency, Synchronous Step-Down Switching Regulator

Part Models
2
1ku List Price
Starting From $6.87
Viewing:

Part Details

  • Two Ouput Stages Operate Antiphase Reducing Input Capacitance and Power Supply Noise
  • 5-Bit VID Control (VRM 8.4 Compliant)
    VOUT: 1.3V to 3.5V in 50mV/100mV Steps
  • Current Mode Control Ensures Current Sharing
  • True Remote Sensing Differential Amplifier
  • OPTI-LOOP Compensation Minimizes COUT
  • Programmable Fixed Frequency: 150kHz to 300kHz—Effective 300kHz to 600kHz Switching Frequency
  • ±1% Output Voltage Accuracy
  • Wide VIN Range: 4V to 36V Operation
  • Adjustable Soft-Start Current Ramping
  • Internal Current Foldback
  • Short-Circuit Shutdown Timer with Defeat Option
  • Overvoltage Soft-Latch Eliminates Nuisance Trips
  • Low Shutdown Current: 20µA
  • Small 36-Lead Narrow (0.209") SSOP Package
LTC1709
2-Phase, 5-Bit Adjustable,High Efficiency, Synchronous Step-Down Switching Regulator
Figure 1. High Current 2-Phase Step-Down Converter Efficiency Curve Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC1709
  • LTC1709-7
  • LTC1709-8
  • LTC1709-85
  • LTC1709-9
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on ltc1709 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed