LTC1702

PRODUCTION

Dual 550kHz Synchronous 2-Phase Switching Regulator Controller

Part Models
4
1ku List Price
Starting From $6.87

Part Details

  • Two Independent Controllers in One Package
  • Two Sides Run Out-of-Phase to Minimize CIN
  • All N-Channel External MOSFET Architecture
  • No External Current Sense Resistors
  • Excellent Output Regulation: 1% Total Output Accuracy
  • 550kHz Switching Frequency Minimizes External Component Size
  • 1A to 25A Output Current per Channel
  • High Efficiency over Wide Load Current Range
  • Quiescent Current Drops Below 100µA in Shutdown
  • Small 24-Pin Narrow SSOP Package
LTC1702
Dual 550kHz Synchronous 2-Phase Switching Regulator Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC1702A PRODUCTION Dual 550kHz Synchronous 2-Phase Switching Regulator Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1702
  • LTC1702A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC1702 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed