LTC1666

PRODUCTION

12-Bit, 50Msps DAC

Part Models
4
1ku List Price
Starting From $9.60
Viewing:

Part Details

  • 50Msps Update Rate
  • Pin Compatible 12-Bit, 14-Bit and 16-Bit Devices
  • High Spectral Purity: 87dB SFDR at 1MHz fOUT
  • 5pV-s Glitch Impulse
  • Differential Current Outputs
  • 20ns Settling Time
  • Low Power: 180mW from ±5V Supplies
  • TTL/CMOS (3.3V or 5V) Inputs
  • Small Package: 28-Pin SSOP
LTC1666
12-Bit, 50Msps DAC
LTC1668, 16-Bit, 50Msps DAC LTC1668 SFDR vs fOUT and fCLOCK Product Package 1 Product Package 2 Product Package 3
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed