LTC1624

PRODUCTION

High Efficiency SO-8 N-Channel Switching Regulator Controller

Part Models
4
1ku List Price
Starting From $4.19
Viewing:

Part Details

  • N-Channel MOSFET Drive
  • Implements Boost, Step-Down, SEPIC and Inverting Regulators
  • Wide VIN Range: 3.5V to 36V Operation
  • Wide VOUT Range: 1.19V to 30V in Step-Down Configuration
  • ±1% 1.19V Reference
  • Low Dropout Operation: 95% Duty Cycle
  • 200kHz Fixed Frequency
  • Low Standby Current
  • Very High Efficiency
  • Remote Output Voltage Sense
  • Logic-Controlled Micropower Shutdown
  • Internal Diode for Bootstrapped Gate Drive
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Available in an 8-Lead SO Package
LTC1624
High Efficiency SO-8 N-Channel Switching Regulator Controller
High Efficiency Step-Down Converter Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

DC164A

LTC1624CS8 Demo Board | Buck Controller, 4.5V ≤ VIN ≤ 28V, VOUT = 2.5V/ 3.3V/5.0V @ 3A

Product Details

Demonstration Circuit 164 is a constant-frequency step-down (buck) regulator using the LTC1624 switching regulator controller. DC164 is ideal for a wide range of portable, industrial, computer and communications applications. It provides up to 3A of output current at a user-selectable (via a jumper) output voltage of 2.5V, 3.3V or 5V. The input voltage can range from 4.8V to 28V (limited by the external MOSFET). 


DC164A
LTC1624CS8 Demo Board | Buck Controller, 4.5V ≤ VIN ≤ 28V, VOUT = 2.5V/ 3.3V/5.0V @ 3A

Latest Discussions

Recently Viewed