LTC1596

PRODUCTION

Serial 16-Bit Multiplying DACs

Part Models
24
1ku List Price
Starting From $18.62
Viewing:

Part Details

  • SO-8 Package (LTC1595)
  • DNL and INL: 1LSB Max
  • Low Glitch Impulse: 1nV-s Typ
  • Fast Settling to 1LSB: 2µs (with LT1468)
  • Pin Compatible with Industry Standard 12-Bit DACs:
    • DAC8043
    • DAC8143/AD7543
  • 4-Quadrant Multiplication
  • Low Supply Current: 10µA Max
  • Power-On Reset
    • LTC1595/LTC1596: Resets to Zero Scale
    • LTC1596-1: Resets to Midscale
  • 3-Wire SPI and MICROWIRE Compatible Serial Interface
  • Daisy-Chain Serial Output (LTC1596)
  • Asynchronous Clear Input
    • LTC1596: Clears to Zero Scale
    • LTC1596-1: Clears to Midscale
LTC1596
Serial 16-Bit Multiplying DACs
SO-8 Multiplying 16-Bit DAC Has Easy 3-Wire Serial Interface Integral Nonlinearity Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ltc1596 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed