LTC1591

PRODUCTION

14-Bit Parallel Low Glitch Multiplying DAC with 4-Quadrant Resistors

Part Models
8
1ku List Price
Starting From $13.46
Viewing:

Part Details

  • True 14-Bit Performance Over Industrial Temperature Range
  • DNL and INL: 1LSB Max
  • On-Chip 4-Quadrant Resistors Allow Precise 0V to 10V, 0V to −10V or ±10V Outputs
  • Pin Compatible 14- and 16-Bit Parts
  • Asynchronous Clear Pin
    • LTC1591/LTC1597: Reset to Zero Scale
    • LTC1591-1/LTC1597-1: Reset to Midscale
  • Glitch Impulse < 2nV-s
  • 28-Lead SSOP Package
  • Low Power Consumption: 10µW Typ
  • Power-On Reset
LTC1591
14-Bit Parallel Low Glitch Multiplying DAC with 4-Quadrant Resistors
16-Bit, 4-Quadrant Multiplying DAC with a Minimum of External Components LTC1591/LTC1591-1 Integral Nonlinearity Product Package 1 LTC1597/LTC1597-1 Integral Nonlinearity Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

No discussions on ltc1591 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed