LTC1540

PRODUCTION

Nanopower Comparator with Reference

Part Models
12
1ku List Price
Starting From $2.35
Viewing:

Part Details

  • Ultralow Quiescent Current: 0.3µA Typ
  • Reference Output Drives 0.01µF Capacitor
  • Adjustable Hysteresis
  • Available in 3mm × 3mm × 0.8mm DFN Package
  • Wide Supply Range: 2V to 11V
  • Input Voltage Range Includes the Negative Supply
  • Reference Output Sources Up to 1mA
  • TTL/CMOS Compatible Outputs
  • 60µs Propagation Delay with 10mV Overdrive
  • No Crowbar Current
  • 40mA Continuous Source Current
  • Pin Compatible with LTC1440, MAX921, MAX931
LTC1540
Nanopower Comparator with Reference
Nanopower 2.9V VCC Threshold Detector LTC1540 Supply Current vs Temperature Product Package 1 Product Package 2 Product Package 3
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Single-Supply Monitors 1
LTC2934 PRODUCTION Ultra-Low Power Adjustable Supervisor with Power-Fail Output
TimerBlox 1
LTC6991 PRODUCTION TimerBlox: Resettable, Low Frequency Oscillator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC1540
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

DC600A
LTC1540CDD | Nano-Power Voltage Comparator with Built In Voltage Reference in DFN Package

Reference Designs

Figure 1. EVAL-CN0536-ARDZ Block Diagram
CN0536 Circuits from the lab

Geiger Counter Circuit with Adjustable High Voltage Power Supply

Features and Benefits

  • Compatible with many Geiger Mueller Tubes
  • Programmable High Voltage Supply
  • Audible and Visible Alert Indicators
CN0536
Geiger Counter Circuit with Adjustable High Voltage Power Supply
Figure 1. EVAL-CN0536-ARDZ Block Diagram
EVAL-CN0536-ARDZ - Angle View
EVAL-CN0536-ARDZ - Top View
EVAL-CN0536-ARDZ - Bottom View

Latest Discussions

Recently Viewed