LTC1441
PRODUCTIONUltralow Power Single/Dual Comparator
- Part Models
- 6
- 1ku List Price
- Starting From $2.21
Part Details
- Ultralow Quiescent Current: 3.5µA Typ
- Reference Output Drives 0.01µF Capacitor
- Wide Supply Range:
- Single: 2V to 11V
- Dual: ±1V to ±5.5V
- Input Voltage Range Includes the Negative Supply
- TTL/CMOS Compatible Outputs
- 12µs Propagation Delay with 10mV Overdrive
- No Crowbar Current
- 40mA Continuous Source Current
- Pin Compatible Upgrades for MAX922
- 8-pin DIP and SO-8 Package
The LTC1441 is an ultralow power dual comparator, featuring less than 5.7µA supply current over temperature. The TTL/CMOS outputs both sink and source current.
The comparators operate from a single 2V to 11V supply or a dual ±1V to ±5.5V supply. Each comparator’s input operates from the negative supply to within 1.3V of the positive supply. The comparator output stage can continuously source up to 40mA. By eliminating the cross-conducting current that normally happens when the comparator changes logic states, the power supply glitches are eliminated.
The LTC1441 is available in an 8-pin PDIP and SO package.
Applications
- Battery-Powered System Monitoring
- Threshold Detectors
- Window Comparators
- Oscillator Circuits
Documentation
Data Sheet 1
Reliability Data 1
Application Note 2
Design Note 2
Spec Notice 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC1441CN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
LTC1441CS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LTC1441CS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LTC1441IN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
LTC1441IS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LTC1441IS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 8, 2024 - 24_0234 Migrating Bottom Trace Code Marking to Top Side Laser Marking for PDIP Package |
||
LTC1441CN8#PBF | PRODUCTION | |
LTC1441IN8#PBF | PRODUCTION | |
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
LTC1441CN8#PBF | PRODUCTION | |
LTC1441IN8#PBF | PRODUCTION | |
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
LTC1441CN8#PBF | PRODUCTION | |
LTC1441IN8#PBF | PRODUCTION | |
Dec 14, 2023 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
LTC1441CS8#PBF | PRODUCTION | |
LTC1441CS8#TRPBF | PRODUCTION | |
LTC1441IS8#PBF | PRODUCTION | |
LTC1441IS8#TRPBF | PRODUCTION | |
Jun 16, 2021 - 21_0026 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
LTC1441CS8#PBF | PRODUCTION | |
LTC1441CS8#TRPBF | PRODUCTION | |
LTC1441IS8#PBF | PRODUCTION | |
LTC1441IS8#TRPBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC1441
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.