LTC1475

PRODUCTION

Low Quiescent Current High Efficiency Step-Down Converters

Part Details

  • High Efficiency: Over 92% Possible
  • Very Low Standby Current: 10µA Typ
  • Available in Space Saving 8-Lead MSOP Package
  • Internal 1.4Ω Power Switch (VIN = 10V)
  • Wide VIN Range: 3V to 18V Operation
  • Very Low Dropout Operation: 100% Duty Cycle
  • Low-Battery Detector Functional During Shutdown
  • Programmable Current Limit with Optional Current Sense Resistor (10mA to 400mA Typ)
  • Short-Circuit Protection
  • Few External Components Required
  • Active Low Micropower Shutdown: IQ = 6µA Typ
  • Pushbutton On/Off (LTC1475 Only)
  • 3.3V, 5V and Adjustable Output Versions
LTC1475
Low Quiescent Current High Efficiency Step-Down Converters
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1475
  • LTC1475-3.3
  • LTC1475-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

DC143A-F
LTC1475CMS8-5 | Low Q-Current High Efficiency Switching Regulator, 5V Fixed @ 300mA
DC143A-E
LTC1475CMS8-3.3 | Low Q-Current High Efficiency Switching Regulator, 3.3V Fixed @ 300mA
DC143A-D
LTC1475CMS8 | Low Q-Current High Efficiency Switching Regulator, 3.3V Adjustable @ 300mA

Latest Discussions

No discussions on LTC1475 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed