LTC1440

PRODUCTION

Ultralow Power Single/Dual Comparator with Reference

Part Details

  • Ultralow Quiescent Current: 2.1µA Typ
  • Reference Output Drives 0.01µF Capacitor
  • Adjustable Hysteresis
  • Wide Supply Range:
    • Single: 2V to 11V
    • Dual: ±1V to ±5.5V
  • Input Voltage Range Includes the Negative Supply
  • TTL/CMOS Compatible Outputs
  • 12µs Propagation Delay with 10mV Overdrive
  • No Crowbar Current
  • 40mA Continuous Source Current
  • Pin Compatible Upgrades for MAX921/931
  • 3mm × 3mm × 0.75mm DFN Package
LTC1440
Ultralow Power Single/Dual Comparator with Reference
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
TimerBlox 2
LTC6990 PRODUCTION TimerBlox: Voltage Controlled Silicon Oscillator
LTC6993 TimerBlox: Monostable Pulse Generator (One Shot)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1440
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed