LTC1430A

PRODUCTION

High Power Step-Down Switching Regulator Controller

Part Models
8
1ku List Price
Starting From $4.42
Viewing:

Part Details

  • High Power 5V to 1.xV-3.xV Switching Controller: Can Exceed 10A Output
  • Maximum Duty Cycle > 90% Permits 3.3V to 2.xV Conversion Using a Low Power 5V Supply
  • All N-Channel External MOSFETs
  • Fixed Frequency Operation—Small L
  • Excellent Output Regulation: ±1% Over Line, Load and Temperature Variations
  • High Efficiency: Over 95% Possible
  • No Low Value Sense Resistor Needed
  • Outputs Can Drive External FETs with Up to 10,000pF Gate Capacitance
  • Quiescent Current: 350µA Typ, 1µA in Shutdown
  • Fast Transient Response
  • Adjustable or Fixed 3.3V Output
  • Available in 8-Lead SO and 16-Lead GN and SO Packages
LTC1430A
High Power Step-Down Switching Regulator Controller
Typical 5V to 3.3V, 10A Application Efficiency Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
LTC3830 PRODUCTION High Power Step-Down Synchronous DC/DC Controllers for Low Voltage Operation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC1430
  • LTC1430A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC201A

LTC1430ACS | Low Voltage 30 Amp Power Supply, 5VIN, 2.5VOUT @ 30A

Product Details

DC201A: Demo Board for the LTC1430A High Power Step-Down Switching Regulator Controller.

DC156A
LTC1430ACS | Low Cost CPU Supply, Jumper Select Output
DC091B
LTC1430ACS | DC/DC Converter, 5V input/ 3.3V Out @ 10A
DC153A
LTC1430ACS | DC-to-DC Converter 5V to 3.3V @ 6A, Long Life, Small Size
DC201A
LTC1430ACS | Low Voltage 30 Amp Power Supply, 5VIN, 2.5VOUT @ 30A
DC201A - Schematic

Latest Discussions

No discussions on ltc1430a yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed